(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Vernier Caliper - Standard Model, M-60P

Vernier Caliper - Standard Model, M-60P
  • Volume Discount

[Features]
· Standard vernier calipers for regular measurements.
· Lightweight calipers which, despite a long measurement length, can be held comfortably in one hand.
· Reasonably priced too

Part Number

Configured Part Number is shown.

M60P

Part Number
M60P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Maximum Measurement Length (Range Selection(mm) 501~700
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA Measuring Range(mm) 0–600 A(mm) 800
B(mm) 111.6 C(mm) 20 D(mm) 64.2
E(mm) 19 F(mm) 48 G(mm) 9.4
H(mm) 4 I(mm) 8 Minimum Read Value(mm) 0.05 (39 mm into 20 equal parts)
Instrumental Error(mm) ±0.11 Features Lightweight calipers, long in measurement length, yet you can use it with one hand. In addition, the price is reasonable. Mass(g) 612

Please check the type/dimensions/specifications of the part M60P in the Vernier Caliper - Standard Model, M-60P series.

Additional Products in this Category

Tech Support