| 1 Piece(s) | Available |
10 Days or more
| 51 to 100 | 0.1 | 0–80 | 120 | ±0.2 | 25 | 40 | 25 | 40 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
10 Days or more
| 51 to 100 | 0.1 | 0–80 | 240 | ±0.2 | 48 | 57 | 48 | 57 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
10 Days or more
| 51 to 100 | 0.1 | 0–80 | 400 | ±0.2 | 60 | 60 | 58 | 79 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
10 Days or more
| 21~50 | 0.05 | 0–50 | 90 | ±0.15 | 30 | 40 | 30 | 40 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
8 Days or more
| 21~50 | 0.05 | 0–50 | 150 | ±0.15 | 38 | 57 | 15 | 21 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
10 Days or more
| 51 to 100 | 0.01 | 0–60 | 85 | ±0.03 | 20 | 20 | 15 | 15 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. |
| 1 Piece(s) | Available |
8 Days or more
| 51 to 100 | 0.1 | 0–80 | 130 | ±0.2 | - | - | - | - | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
10 Days or more
| 21~50 | 0.1 | 0–30 | 100 | ±0.2 | 2 | 12 | 2 | 12 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
10 Days or more
| 6~20 | 0.01 | 0–20 | 100 | ±0.03 | 28 | 28 | 28 | 28 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
10 Days or more
| 21~50 | 0.1 | 0–50 | 125 | ±0.2 | 2 | 5.5 | 2 | 5.5 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
10 Days or more
| 101~ | 0.1 | 0~130 | 235 | ±0.3 | 134 | 134 | 15 | 37 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
14 Days or more
| 101~ | 0.01 | 100~150 | 70 | ±0.03 | - | - | - | - | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. |
| 1 Piece(s) | Available |
10 Days or more
| 51 to 100 | 0.1 | 0–80 | 220 | ±0.2 | 66 | 69 | 12 | 10 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
10 Days or more
| 51 to 100 | 0.1 | 0–80 | 250 | ±0.2 | 28 | 23 | 62 | 62 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
10 Days or more
| 51 to 100 | 0.1 | 0–80 | 300 | ±0.2 | 45 | 50 | 48 | 43 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
10 Days or more
| 51 to 100 | 0.1 | 0–100 | 600 | ±0.4 | 300 | 300 | 100 | 100 | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
| 1 Piece(s) | Available |
10 Days or more
| 6~20 | 0.01 | 0–20 | 125 | ±0.03 | 60 | 63 | - | - | A simple measuring instrument ideal for measuring outer diameter and thickness of parts that are generally considered to be difficult to measure. Specially made products have excellent track records by application. Please inquire. Select from an abundance of models with a scale interval of 0.1 mm, 0.05 mm, 0.01 mm. A wide and highly accurate measurement range. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy