(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Back Plunger Type, Dial Display

Dial Gauge - Back Plunger Type, Dial Display
  • Volume Discount

•Use: Standard Type
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 1.1 ~ 5
•Scale Interval / Minimum Display (mm): 0.01
•Measuring Range (mm): 5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
196A
196A-6
196B
196B-T
Part NumberMinimum order quantityVolume DiscountDays to Ship Scale type Details Type Scale specification A
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Specifications
1 Piece(s)Available

10 Days or more

Continuous ScaleHolder Diameter φ6.35 mm0-50-1004496.3528.157--Holder diameter φ6.35 mm type, Measuring Element (X-1)
1 Piece(s)Available

10 Days or more

Continuous ScaleHolder Diameter φ6 mm0-50-100449628.157--Holder diameter φ6 mm type, Measuring Element (X-1)
1 Piece(s)Available

11 Days or more

Continuous ScaleProbe (X-112)0-50-10058.512.5---5.516.5Probe (X-112)
1 Piece(s)Available

8 Days or more

Reverse ScaleReverse Gradations Type100-50-058.512.5---5.516.5Reverse Gradations Type, Probe (X-112)

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 1.1~5
Scale interval minimal display(mm) 0.01 Measuring Range(mm) 5 Diameter(φ) 4.5
[Indication error] 1/10 rotation (adjacent error) 10 [Indication error] 1/2 rotation ±12 [Indication error] 1 rotation ±15
[Indication error] 2 rotations ±20 [Indication error] Full measurement range ±20 Return error 6
Repeat precision 5 Measurement Force (Equal to or Less Than)(N) 1.4 B(mm) 38
D(mm) 4.5 Features The spindle is a dial gauge that operates at an angle perpendicular to the pointer scale. The back plunger dial gauge is appropriate for use as a level for machining tool tables or in cramped locations where a pointer scale is difficult to see. Multi-point measuring jig. Suitable for mounting on inspection jigs.

Additional Products in this Category

Tech Support