(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Large Thickness Type, Extended Throat

Dial Gauge - Large Thickness Type, Extended Throat
  • Volume Discount

•Use: Thickness Model
•Display Method: Dial
•Scale Model: Barrel scale
•Feature: A type with many measurement depths (insertion depth) and large measurement ranges of 20 mm and 35 mm. Multipurpose measuring instrument. J-B types are very durable.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
J-A
J-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Scale interval minimal display
(mm)
Measuring Range
(mm)
Measurement depth
(mm)
Measuring Probe Diameter
(mm)
Measuring Probe Parallelism
(μm)
Indication error
(μm)
Measurement Force (Equal to or Less Than)
(N)
Specifications
1 Piece(s)Available

10 Days or more

6~200.010–20150105±222With stand (legs)
1 Piece(s)Available

8 Days or more

21~500.050~351402025±1003For angular spindles, durable type

Loading...

  1. 1

Basic Information

Application Thickness type Display Method Dial Scale type Continuous Scale
Features A type with many measurement depths (insertion depth) and large measurement ranges of 20 mm and 35 mm. Multipurpose measuring instrument. J-B types are very durable.

Additional Products in this Category

Tech Support