(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Linear Type, Long Range

Dial Gauge - Linear Type, Long Range
  • Volume Discount

•Use: Linear Gauge
•Maximum Measuring Length (Adjustment Range) (mm): 6 ~ 20
•Cord Length (m): 2
•Holding Method: φ8 mm Stem or Ear Clasp Rear Cover (φ6.5 mm holes)
•Operating Temperature: 0–40°C

PDF

Part Number

Configured Part Number is shown.

 
Part Number
D-10
D-10S
D-20
D-20S
Part NumberMinimum order quantityVolume DiscountDays to Ship Scale interval minimal display
(mm)
Measuring Range
(mm)
Measurement Force (Equal to or Less Than)
(N)
Option Accuracy (Quantization error ± 1 count not included) Mass
(g)
1 Piece(s)Available

10 Days or more

0.01101RE-4 (Release)/LL-1 (Lifting Lever)/BG-10 (Dust Proof Rubber)/Flat Rear Lid (GB3-D10) Screw (S-110)/Measurement Ability Modification (Reverse Specification)0.005mm220
1 Piece(s)Available

10 Days or more

0.001101RE-4 (Release)/LL-1 (Lifting Lever)/BG-10 (Dust Proof Rubber)/Flat Rear Lid (GB3-D10) Screw (S-110)/Measurement Ability Modification (Reverse Specification)0.002mm220
1 Piece(s)Available

10 Days or more

0.01201.5RE-4 (Release)/Flat Rear Lid (GB3-D20)/Measurement Ability Modification (Reverse Specification)0.005mm300
1 Piece(s)Available

8 Days or more

0.001201.5RE-4 (Release)/Flat Rear Lid (GB3-D20)/Measurement Ability Modification (Reverse Specification)0.003mm300

Loading...

  1. 1

Basic Information

Application Linear gauge Maximum Measurement Length (Range Selection)(mm) 6~20 Cord Length(m) 2
Holding Method φ8 mm Stem or Ear Clasp Rear Cover (φ6.5 mm holes) Operating Temperature 0–40°C Probe Sφ2.4 mm (With X-2 steel ball)

Additional Products in this Category

Tech Support