(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut Tool

Nut Tool

Click this image to zoom it.

Move the mouse over the image to zoom

  • MN10A-S
  • MN10A-L
  • Volume Discount

•Product Category: Nutter
•Overall Length (mm): 279
•Weight (g): 640
•Specification: Nut Operating Range: Aluminum, Steel, Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
MN10A-L
MN10A-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Nut Size Trusco Code Features
1 Piece(s)Available

9 Days or more

M6、M8、M 10293-8901Manual tool can fasten nuts from M6 to M10. It is convenient for carrying and suitable for regularly equipped tools as it is a kit type.
1 Piece(s)Available

8 Days or more

M4、M5、M6293-8910Manual tool can fasten nuts from M4 to M6. It is convenient for carrying and suitable for regularly equipped tools as it is a kit type.

Loading...

  1. 1

Basic Information

Product Category Nutter Overall Length(mm) 279 Weight(g) 640
Specifications Nut Operating Range: Aluminum, Steel, Stainless Steel

Additional Products in this Category

Tech Support