(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tact Disc for Stainless Steel 6 Pcs【6 Pieces Per Package】

Tact Disc for Stainless Steel 6 Pcs
  • Volume Discount

•Model: Rubber / Hard Urethane Disc
•Work Material: Stainless Steel
•Major Diameter (mm): 100
•Thickness Dimension (mm): 6
•Particle Size (#): 46, 80, 120, 180, 240, 360

Part Number

Configured Part Number is shown.

T1-6

Part Number
T1-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

6 Pieces Per Package

1 Pack(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Type Rubber / Hard Urethane Disk Work material Stainless Steel Outer diameter Dimensions(mm) 100
Thickness(mm) 6 Particle Size(#) 46, 80, 120, 180, 240, 360 Hole Diameter(mm) 15
Max. Rotational Speed(rpm) 12000 Quantity per Package(Pieces) 6

Please check the type/dimensions/specifications of the part T1-6 in the Tact Disc for Stainless Steel 6 Pcs series.

Additional Products in this Category

Tech Support