(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Channel Brush U-Shaped PCV

Channel Brush U-Shaped PCV
  • Volume Discount

•Bristle Material: Nylon
•Model: Channel Brush
•Shape: U Type
•JAN Code: 4907052228474
•Mass (g): 90

Part Number

Configured Part Number is shown.

HB-UPVC

Part Number
HB-UPVC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Hair material Nylon Type Channel Brush Shape U Type
JAN Code 4907052228474 Mass(g) 90 Application For Cleaning Easily-Scratched Materials, Wet, and Cramped Areas

Please check the type/dimensions/specifications of the part HB-UPVC in the Channel Brush U-Shaped PCV series.

Additional Products in this Category

Tech Support