(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Aladdin Broom (for Wiping Away Machining Dust of Lathes)

Aladdin Broom (for Wiping Away Machining Dust of Lathes)
  • Volume Discount

[Features]
· It is a broom with an overall length of 245 mm.
· The handle is made with durable wood.
[Applications]
· Removal of chips generated by lathe machining, etc.
· Cleaning of workbench.

Part Number

Configured Part Number is shown.

LE-P

Part Number
LE-P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Wooden handle brush Hair length(mm) 90 Product wool material Palm
Hair end width(mm) 100 Overall Length(mm) 245 Trusco Code 510-7351
Mass 65(g) Features It is a broom with an overall length of 245 mm. The handle is made with durable wood. Application Removal of chips generated by lathe machining, etc. Cleaning of workbench.
Caulking Section Tin (Tin Plated Sheet)

Please check the type/dimensions/specifications of the part LE-P in the Aladdin Broom (for Wiping Away Machining Dust of Lathes) series.

Additional Products in this Category

Tech Support