(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - Spiral Drill Set, Cobalt High Speed Steel, COSSD【21 Pieces Per Package】 (Part Numbers)

Threading Tools - Spiral Drill Set, Cobalt High Speed Steel, COSSD
  • Volume Discount

Set of Cobalt Spiral Taps and Cobalt Masamune Drills in Steel Case

Part Number

Configured Part Number is shown.

COSSD-21

Part Number
COSSD-21
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

21 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Cobalt HSS Tap Type Thread-cutting-related tool
Coating Y/N NA Surface Treatment Non-Coated Sales Operation Set
Drill external diameter(mm) For Tap Pilot Holes Tap (Designation) M3、M4、M5、M6、M8、M10、M12 Set Content Cobalt spiral fluted tap: 14 pieces / Cobalt Masamune pilot hole drill: 7 pieces / Tap wrench: 1 piece
Set Contents Details Cobalt spiral fluted tap: M3, M4, M5, M6, M8, M10, M12 (2 pieces each) / Pilot hole drill: 2.5, 3.3, 4.2, 5.0, 6.8, 8.5, 10.3 (1 piece each) Packaging Quantity(pc.) 21

Please check the type/dimensions/specifications of the part COSSD-21 in the Threading Tools - Spiral Drill Set, Cobalt High Speed Steel, COSSD series.

Additional Products in this Category

Tech Support