(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Threading Tools - Jet/Spiral Drill Set, Cobalt High Speed Steel, COJSD【21 Pieces Per Package】

Threading Tools - Jet/Spiral Drill Set, Cobalt High Speed Steel, COJSD
  • Volume Discount

•Thread Types : Meter
•Tool Material Type : Cobalt High-Speed Steel
•Tap Model : Tapping Related Tools
For complete product overview and details on Cobalt Jet/Spiral Type/Drill Set, see the sections below:

Part Number

Configured Part Number is shown.

COJSD-21

Part Number
COJSD-21
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

21 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Cobalt HSS Tap Type Thread-cutting-related tool
Coating Y/N NA Surface Treatment Non-Coated Sales Operation Set
Drill external diameter(mm) For Tap Pilot Holes Tap (Designation) M3、M4、M5、M6、M8、M10、M12 Set Content Cobalt jet: 7 pieces / Spiral fluted tap: 7 pieces / Cobalt Masamune pilot hole drill: 7 pieces
Packaging Quantity(pc.) 21

Please check the type/dimensions/specifications of the part COJSD-21 in the Threading Tools - Jet/Spiral Drill Set, Cobalt High Speed Steel, COJSD series.

Additional Products in this Category

Tech Support