(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Belt Polishing Materials - Abrasive Belt, Zirconia【10 Pieces Per Package】

Belt Polishing Materials - Abrasive Belt, Zirconia
  • Volume Discount

•Useable Tool: Bench Equipment (Resinder, etc.)
•Length (mm): 3350
•Abrasive: Zirconia (Z)
•Feature: Abrasive zirconia grains are used for grinding material to exhibit exceptional grinding power with sharp cutting quality and self-sharpening effect. Quality altering action on work piece material is reduced in comparison with conventional
•Application: Grinding and polishing of stainless steel. Deburring and welding of steel materials and equipment. Removal of beads and black scale. Heavy grinding of common metal materials, etc.

Part Number

Configured Part Number is shown.

ZB75-40

  • Order Qty.

     Pkg. (10 pc(s). included)

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Tool UsedDesktop Device (Resinder, etc.)Width(mm)75
Length(mm)3350Particle Size(#)40
Abrasive materialZirconia (Z)FeaturesAbrasive zirconia grains are used for grinding material to exhibit exceptional grinding power with sharp cutting quality and self-sharpening effect. Quality altering action on work piece material is reduced in comparison with conventional alumina abrasive belt, due to the heat radiation effect.
ApplicationGrinding and polishing of stainless steel. Deburring and welding of steel materials and equipment. Removal of beads and black scale. Heavy grinding of common metal materials, etc.AdhesiveR/R
Part Number
ZB75-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

29 Days or more

Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Tool Used Desktop Device (Resinder, etc.) Width(mm) 75 Length(mm) 3350
Particle Size(#) 40 Abrasive material Zirconia (Z) Features Abrasive zirconia grains are used for grinding material to exhibit exceptional grinding power with sharp cutting quality and self-sharpening effect. Quality altering action on work piece material is reduced in comparison with conventional alumina abrasive belt, due to the heat radiation effect.
Application Grinding and polishing of stainless steel. Deburring and welding of steel materials and equipment. Removal of beads and black scale. Heavy grinding of common metal materials, etc. Adhesive R/R

Please check the type/dimensions/specifications of the part ZB75-40 in the Belt Polishing Materials - Abrasive Belt, Zirconia series.

Additional Products in this Category

Tech Support