(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill (Roughing Long Shank Ball-End Type) EX-LS-REBS (Part Numbers)

End Mill (Roughing Long Shank Ball-End Type) EX-LS-REBS
  • Volume Discount

HSS roughing and semi-finishing ball series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-LS-REBS-R12.5251655025
EX-LS-REBS-R17.5351907032
EX-LS-REBS-R10201454520
EX-LS-REBS-R15301806325
EX-LS-REBS-R16321806325
EX-LS-REBS-R20401907032
EX-LS-REBS-R25502259042
EX-LS-REBS-R4890208
EX-LS-REBS-R5101002510
EX-LS-REBS-R6121153212
EX-LS-REBS-R7141153212
EX-LS-REBS-R8161303616
EX-LS-REBS-R9181304016
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No. External diameter Dc
(mm)
1 Piece(s)Available

8 Days or more

12.5504165258190425
1 Piece(s)Available

8 Days or more

17.5704190328192035
1 Piece(s)Available

8 Days or more

10454145208189620
1 Piece(s)Available

8 Days or more

15634180258191230
1 Piece(s)Available

8 Days or more

16634180258191632
1 Piece(s)Available

8 Days or more

20704190328192440
1 Piece(s)Available

8 Days or more

25906225428193250
1 Piece(s)Available

8 Days or more

4204908818688
1 Piece(s)Available

8 Days or more

5254100108187210
1 Piece(s)Available

8 Days or more

6324115128187612
1 Piece(s)Available

8 Days or more

7324115128188014
1 Piece(s)Available

8 Days or more

8364130168188816
1 Piece(s)Available

8 Days or more

9404130168189218

Loading...

  1. 1

Basic Information

Tool Material Type Powder high-speed steel With/Without Torsion Available Shape Bowl series for Rough to Moderate Finish

Additional Products in this Category

Tech Support