(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· For pneumatic high-speed multi-needle chisels.
Part Number
Configured Part Number is shown.
NP-2
Size(mm) | 2.0 | Overall length(mm) | 180 |
---|---|---|---|
JAN Code | 4986362370004 | Number Contained In Packet(Book) | 100 |
Size(mm) | 2.0 | Overall length(mm) | 180 | JAN Code | 4986362370004 |
---|---|---|---|---|---|
Number Contained In Packet(Book) | 100 |
Please check the type/dimensions/specifications of the part NP-2 in the Needle Pin (for Pneumatic High-Speed Multineedle Chisels) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy