(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Sharply cuts FRP, wood, and plastic.
· Uniquely developed AB split blade type.
· Sharply cuts FRP and wood fibers without creating burrs.
· Bold U-cut body.
· Chips can be removed quickly and easily.
Part Number
Configured Part Number is shown.
FRP70
Product Type | Hole saw | blade diameter(mm) | 70 |
---|---|---|---|
Blade thickness(mm) | 3.5 | Overall Length(mm) | 122.3 |
Blade Length(mm) | 40 | Protrusion amount(mm) | 17 |
Number of flutes(Sheets) | 4 | center drill | FRP885 |
shank No. | No.7 | - | - |
Product Type | Hole saw | blade diameter(mm) | 70 | Blade thickness(mm) | 3.5 |
---|---|---|---|---|---|
Overall Length(mm) | 122.3 | Blade Length(mm) | 40 | Protrusion amount(mm) | 17 |
Number of flutes(Sheets) | 4 | center drill | FRP885 | shank No. | No.7 |
Please check the type/dimensions/specifications of the part FRP70 in the FRP Hole Cutter series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy