(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bit Socket Set

Hex Bit Socket Set
  • Volume Discount

•Product Model: Socket Bit (For Electric Driver)
•Opposite Side Dimension (mm): 4
•Insertion Angle (mm): 9.5
•Specification: Target screw: Hex socket bolt; Clip color: Red; with socket holder
•Size Content: 3・4・5・6・7・8・10・12mm

Part Number

Configured Part Number is shown.

SHS308BH

Part Number
SHS308BH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Socket Bit (for Electric Screwdriver) Opposite side dimensions(mm) 10 / 12 / 3 / 4 / 5 / 6 / 7 / 8 Insertion Angle(mm) 9.5
Size Content 3・4・5・6・7・8・10・12mm Specifications Target screw: Hex socket bolt; Clip color: Red; with socket holder

Please check the type/dimensions/specifications of the part SHS308BH in the Hex Bit Socket Set series.

Additional Products in this Category

Tech Support