(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Double Flex R

Short Double Flex R
  • Volume Discount

•Model : Double-ended Box Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Included
•Two-sided Width Size : 10+ù12, 11+ù13, 12+ù14, 14+ù17, 8+ù10
•Single Item / Set : Single Item
For complete product overview and details on Short Double Flex R, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
4977292256353
4977292256360
4977292256377
4977292256384
4977292256391
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Product Width
(mm)
Product Depth
(mm)
Mass
(g)
Function 4 Operating Torque
1 Piece(s)Available

9 Days or more

1258×10201060The SK11 bit adapter and 1/4 inch Dr. adapter (sold separately) can be used on the 10 mm side.(8 mm): 30 N·m or less; (10 mm): 71 N·m or less
1 Piece(s)Available

9 Days or more

14010×12251080The SK11 bit adapter and 1/4 inch Dr. adapter (sold separately) can be used on the 10 mm side.(10 mm): 71 N·m or less; (12 mm): 91 N·m or less
1 Piece(s)Available

10 Days or more

14511×1325101003/8-inch Dr. adapter (sold separately) can be used on the 13 mm side.(11 mm): 80 N·m or less; (13 mm): 115 N·m or less
1 Piece(s)Available

9 Days or more

15512×142810120-(12 mm): 91 N·m or less; (14 mm): 158 N·m or less
1 Piece(s)Available

10 Days or more

17514×173012180-(14 mm): 158 N·m or less; (17 mm): 267 N·m or less

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism Available Swing Head (Flex) Available
Single Item / Set Single Item Application For hexagon bolt/nut tightening and loosening work. Function 1 Equipped with a ratchet function on the head to enable continuous rotation without detaching from the bolt or nut.
Function 2 Final tightening is possible. Function 3 Since both heads swing 180 degrees, it can be used in a wide range of applications. Notes 1 Please use within the operating torque range. May fracture if used when overtorqued.
Notes 2 Use the bolts and nuts that match the size and avoid slanted or shallow fastening. Notes 3 Do not hit with a hammer, etc. for added impact. Do not use with a pipe, etc. inserted. Other 1 Do not use it for anything other than the intended purpose and applications.
Number of Gears 72 Threads (5-Degree Feed Angle) Material Chrome Vanadium Steel

Additional Products in this Category

Tech Support