(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Wrenches - Single-Ended Box Wrench, Carbon Steel, ERL-1719

Ratchet Wrenches - Single-Ended Box Wrench, Carbon Steel, ERL-1719
  • Volume Discount

•Model : Single Ended Box Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 17+ù19, 17+ù21, 19+ù21
•Single Item / Set : Single Item
For complete product overview and details on Double-Ended Ratchet Wrench, see the sections below:

Part Number

Configured Part Number is shown.

ERL-1719

Part Number
ERL-1719
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Two-sided Width Size(mm) 17×19 Single Item / Set Single Item Details Type Long
Application Assembly/disassembly of scaffolding for building work. Function 1 Chrome plating has a clean finish. Function 2 Excellent durability at breaking loads of 400 Nm or above.
Hardness HRC45~48 Material Carbon tool steel Finish Chrome Plating Finish
Notes 1 Do not use the tool for purposes other than those for which it is intended. Use tools that match the sizes of bolts and nuts. Notes 2 Do not use as a hammer replacement. Notes 3 Please use a safety rope or other drop prevention during elevated work use.
Product Width(mm) 40 Product Height(mm) 310 Product Depth(mm) 50
Product Weight(g) 470

Please check the type/dimensions/specifications of the part ERL-1719 in the Ratchet Wrenches - Single-Ended Box Wrench, Carbon Steel, ERL-1719 series.

Additional Products in this Category

Tech Support