(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rapid Spline Gear Wrench (RSG-08)

Rapid Spline Gear Wrench RSG-08
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Set Product, Single Item
For complete product overview and details on Rapid Spline Gear Wrench, see the sections below:

Part Number

Configured Part Number is shown.

RSG-08

Part Number
RSG-08
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Single Item / Set Set Content Set Contents (Items) Thick Eyeglasses Thick Wrench Trusco Code Mass
(g)
Mass
(g/Set)
Outer Diameter Glass
1 Piece(s)Available

11 Days or more

1368Single Item--6.54.8396-183430-16.6

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Offset Angle(°) 13

Please check the type/dimensions/specifications of the part RSG-08 in the Rapid Spline Gear Wrench series.

Products like this...

Part Number
RSG-17
RSG-6S
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Single Item / Set Set Content Set Contents (Items) Thick Eyeglasses Thick Wrench Trusco Code Mass
(g)
Mass
(g/Set)
Outer Diameter Glass
1 Piece(s)Available

8 Days or more

21617Single Item--10.37.4396-1885157-31.8
1 Piece(s)Available

8 Days or more

-8 ~ 17Set Product8、10、12、13、14、176--396-1893-2000-

Additional Products in this Category

Tech Support