(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Flex Lock Gear Wrench

Double Flex Lock Gear Wrench
  • Volume Discount

•Ratchet Mechanism: Included
•Model: Double-ended Box Wrench
•Swing Head Flex: Included

Part Number

Configured Part Number is shown.

DFL0810

Part Number
DFL0810
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism Available Swing Head (Flex) Available
Overall Length(mm) 148 Two-sided Width Size(mm) 8×10 Single Item / Set Single Item
Thickness T1 6.5 Thickness T2 7.3 Trusco Code 326-2006
Mass(g) 65

Please check the type/dimensions/specifications of the part DFL0810 in the Double Flex Lock Gear Wrench series.

Additional Products in this Category

Tech Support