(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Set/Tool Box Only: Tool Set
•Set Content (Points): 58
•Tool Set Type: Single-Door Portable Type
•Mass (g): 4000
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 405X310X78
Tool Set / Tool Box Only | Tool Set | Tool Set Type | Single opening portable type | Case Dimensions (Frontage x Depth x Height)(mm) | 405X310X78 |
---|---|---|---|---|---|
Set Content(Points) | 58 | Case Color | Other | Mass(g) | 4000 |
Cord | 823106 | JAN Code | 4954458295326 | Set Weight(g) | 4000 |
Features | Ideal for automobile and machinery maintenance and DIY tasks. | Application | Set up with 58 carefully selected tools. A tool set that is good to have and easy to use. Compact. With an easy to carry storage case, it is great for car maintenance, repairing bicycles, do-it-yourself projects, assembling furniture, etc. | Set Content | 9.5 mm Square Ratchet Handle, 9.5 mm Square Socket: 10/12/13/14/17/19 mm, 6.35 mm Square Socket: 4/5/5.5/6/7/8 mm, 9.5 mm Square Extension Bar: 75 mm, 9.5 mm Square Spark Plug: 16/21 mm, 6.35 mm Replacement Adapter, Stubby Combination Wrench: 8/10/12/13/14/17 mm, Monkey Wrench: 200 mm, Needle-nose Pliers: 150 mm, Universal Round-nose Pliers: 150 mm, Combination Pliers: 200 mm, Stubby Screwdriver: +No. 2 / -6 mm, Large Hex Wrench: 1.5/2/2.5/3/4/5/5.5/6, 6.35 mm Square Bit: +1/+2/-4/-6/T10/T15/T20/T25/T30, 6.35 mm Square T Handle, Socket Adapter, Precision Screwdriver: 1.4/1.8/2.4/PH0/PH00, Metal Cutting Saw: 240 x 24 T, Hammer: 8 oz., Double-sided Mallet, Bolt Cutters, Tape Measure: 2 m x 13 mm Fabric |
Please check the type/dimensions/specifications of the part TS-58 in the Tool Set (58 Pieces) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy