(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Needle-Nose Pliers Long Type

Needle-Nose Pliers Long Type
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Not Included
For complete product overview and details on Needle-Nose Pliers Long Type, see the sections below:

Part Number

Configured Part Number is shown.

TRL-275B

Part Number
TRL-275B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Spring NA
Iron Wire Cutting Capacity(mmφ) 1.6 Tip Replacement Availability NA Size 275mm
Blade hardness HRC55 ~ 60 Handle TPR Tip Shape Vent type
Main body: option Main Body Cord 820028 JAN Code 4954458294879
Features With long type wire stripping. Long reach facilitates tasks in deep locations. Bent type Hardening Complete Heat Treatment Materials Used Carbon Steel S50C

Please check the type/dimensions/specifications of the part TRL-275B in the Needle-Nose Pliers Long Type series.

Additional Products in this Category

Tech Support