(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Impact Screwdriver Set (7 pcs.)

Micro Impact Screwdriver Set (7 pcs.)
  • Volume Discount

•Standards for Tip Shape : Combination
•Phillips Tip Size (+) : No. 1, No. 2
•Single Item / Set Classification : Set Product
•Shaft type : Square
•Magnet : None
•Shaft thru : None
For complete product overview and details on Micro Impact Screwdriver Set (7 pcs.), see the sections below:

Part Number

Configured Part Number is shown.

TRD-MID

Part Number
TRD-MID
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Combination Tip size / Phillips (+) No.1 / No.2 Tip size / flathead (-) blade width (mm) B1 5.5
Single Product/Set Classification Set Product Shaft type Square Magnet NA
Shaft through NA Bolster NA (Box/Hex/Ball-Point) Width Across Flats (mm) 8 / 5.5
Material / Socket CR-V Material / Handle Body S45C Material / Bit CR-V
Cord 330206 JAN Code 4954458300174 Weight(g) 310
Set Content Micro Impact Screwdriver 1 pc, 50 mm bit: 1 pc Each of +1/+2/-5.5, 75 mm Stepped Bit: 1 pc of +2, Socket Bit: 1 pc Each of 5.5 mm and 8 mm Features Perfect for tightening and loosening of screws that have damaged heads or that have rusted. Application For detailed work that requires securing a screw or bolt with the stripe of a hammer of via torque.

Please check the type/dimensions/specifications of the part TRD-MID in the Micro Impact Screwdriver Set (7 pcs.) series.

Additional Products in this Category

Tech Support