(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flathead Screwdriver (with Hexagonal Base)

Flathead Screwdriver (with Hexagonal Base)
  • Volume Discount

Hexagonal shaped part at base of blade enables rotation by applying additional torque with a wrench.

Part Number

Configured Part Number is shown.

Part Number
102-5
102-8
102-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Shaft diameter (φ)
(mm)
Overall Length
(mm)
Weight
(g)
Compatible Screw Supplement
1 Piece(s)Available

8 Days or more

81601.27270118M4-5Base hexagon size 10
1 Piece(s)Available

13 Days or more

162202.510350294M10Base hexagon size 17
1 Piece(s)Available

10 Days or more

18240311375350M12-14Base hexagon size 17
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Shaft diameter (φ)
(mm)
Overall Length
(mm)
Weight
(g)
Compatible Screw Supplement

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Single Product/Set Classification Single Item Shaft type Round
Magnet NA Shaft through NA Bolster Included
Grip Type Resin Features Since the tip is machined in parallel, it does not come out, and can transmit high torque without damaging the screw groove. The base of the blade is hexagonal, allowing a wrench to be fitted for turning with greater torque. The grip is made of CAB (Cellulose Acetate Butyrate) containing natural plant or cotton-based materials. The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque.

Additional Products in this Category

Tech Support