(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

72 Square Combination Gear Wrench

72 Square Combination Gear Wrench
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Single Item
For complete product overview and details on 72 Square Combination Gear Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TRG-8
TRG-12
TRG-13
TRG-14
TRG-17
TRG-19
TRG-21
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Maximum Torque (Ratchet)
(N▪m)
Maximum Torque (Wrench)
(N▪m)
Cord JAN Code
1 Piece(s)Available

8 Days or more

130830158232214954458295685
1 Piece(s)Available

11 Days or more

1831291498232234954458295708
1 Piece(s)Available

8 Days or more

18513115628232244954458295715
1 Piece(s)Available

10 Days or more

20014158868232254954458295722
1 Piece(s)Available

8 Days or more

218172671388232264954458295739
1 Piece(s)Available

12 Days or more

239193231868232274954458295746
1 Piece(s)Available

11 Days or more

245213722488232284954458295753

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item Features Final tightening is possible. Because it has a 72-tooth gear with a 5° feed angle, you can work efficiently even in tight places. Main Body Material CR-V

Additional Products in this Category

Tech Support