(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Digital Goniometer
•Measurement Range: 0 ~ 360°
•Minimum Display (°): 0.1
•Beam Model: No Beam
•Dimension (mm): 57L×57H×29W
Product Model | Digital Angle Meter | Measurement range | 0~360° | Minimum Display(°) | 0.1 |
---|---|---|---|---|---|
Beam Model | Without Pole | Dimensions(mm) | 57L×57H×29W | Measurement range details | Bending angle mode: 180° X 2α (360°) / General angle mode: 90° X 4 (360°) |
Material | Aluminum, Alloy Plated Finish | Mass(g) | 220 | Dust-Proof, Waterproof Standard | IP50 |
Measurement Accuracy (Repeatability) | Bending angle mode: 0° to 5° / 175° to 180°= ±0.2° (±12' or 3.5 mm/m), 6° to 174° = ±0.4° (±24' or 7 mm/m), General angle mode: 0° to 5° & 85° to 90° = ±0.1° (±6' or 1.75 mm/m), 6° to 84° = ±0.2° (±12' or 3.5 mm/m) | Operating Temperature | 0℃~40℃ | Battery used | 9 V 6P square alkaline battery X 1 |
Battery life | 70 h (continuous use) | Measuring Surface Magnet | Neodymium Magnet φ10, Adsorption Power 2 kg x 3 | Automatic Switching Off | After Approx. 5 Minutes |
Traceability | Calibration certificate can be issued (for fee) |
Please check the type/dimensions/specifications of the part DPM-2 in the Digital Bend Meter series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy