(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protractor No.183

Protractor No.183
  • Volume Discount

•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Beam Model: 1 pole
•Beam Total Length (mm): 204

PDF

Part Number

Configured Part Number is shown.

PRT-183S

 
Part Number
PRT-183S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Product Model Protractor Measurement range 0~180° Minimum Display(°) 1
Beam Model 1 pc Rod Diameter(mm) Vertical 52 x horizontal 90 Beam Total Length(mm) 204
Display(Digital/Analog) Analog Thickness(mm) 1.2 Material Stainless Steel
Surface Finish(Silver / Stainless Steel) Silver Specifications, description Accuracy: ±20'

Please check the type/dimensions/specifications of the part PRT-183S in the Protractor No.183 series.

Additional Products in this Category

Tech Support