(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Replacement Blade Pack, High Speed Steel【10 Pieces Per Package】 (Part Numbers)

Deburring Blades - Replacement Blade Pack, High Speed Steel
  • Volume Discount

•Model: Manual
•Content: Set
•Work Property Material: Stainless Steel
•Product Type: Extra Cloth Pack
•Feature: Includes a handy plastic case for storing and carrying the 10 blades in the pack. The cobalt high-speed steel is long-lasting and is intended for materials that difficult to machine such as stainless steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
155-00177
155-00178
155-00179
155-00183
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Details Type Pack contents Workpiece material

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

High-speed steelB10 (HSS) x 10 pcsAluminum/Resin, etc.

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

High-speed steelB100 (HSS) x 10 pcsAluminum/Resin, etc.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Cobalt HSSE100S (cobaltheiss) x 10 pcsStainless Steel, etc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Cobalt HSSB10S (cobalt heiss) x 10 pcsStainless Steel, etc.

Loading...

  1. 1

Basic Information

Model Manual Contents Set Work Material Properties Stainless Steel
Product Type Extra Cloth Pack Features Includes a handy plastic case for storing and carrying the 10 blades in the pack. The cobalt high-speed steel is long-lasting and is intended for materials that difficult to machine such as stainless steel. Retractable Holder Holder not required

Additional Products in this Category

Tech Support