(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Sound scope system
•Type: Binaural Receiver
•Main Body Weight (g): 160
•Filler: 10 Level Telescopic Type
•Effective Length (mm): 160~1140
Product Type | Sound scope system | Type | Binaural Receiver | Filler | 10 Level Telescopic Type |
---|---|---|---|---|---|
Effective Length(mm) | 160~1140 | Main Body Material | Metal | Main Body Dimensions(mm) | φ38×45 |
Main Body Weight(g) | 160 |
Please check the type/dimensions/specifications of the part M-1 in the Sound Scope M-1 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy