(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Box - Water-Resistant, Resin, Red, EKP-5 (Part Numbers)

Tool Box - Water-Resistant, Resin, Red, EKP-5

Click this image to zoom it.

Move the mouse over the image to zoom

  • EKP-1
  • EKP-5
  • Volume Discount

[Features]
· High strength is secured by proper rib arrangement using a resin material with excellent impact resistance and durability.
· Has a structure that resists permeation of water or dust since the areas where the box itself and its lid meet have a double structure and the area where the handle is attached is separate from the case itself.
[Applications]
· Storage of various tools

Part Number

Configured Part Number is shown.

EKP-5

Part Number
EKP-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Resin Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 385×202×140
Case Color Red Mass(g) 900 Effective inside dimension, frontage(mm) 345
Effective inside dimension, depth(mm) 150 Effective inside dimension, height(mm) 65 Trusco Code 395-7845
Main Body Material Co-Polymer (PP) Accessory Inner tray Inner tray material Co-Polymer (PP)

Please check the type/dimensions/specifications of the part EKP-5 in the Tool Box - Water-Resistant, Resin, Red, EKP-5 series.

Additional Products in this Category

Tech Support