(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Nose Pliers (Long Type)

Long Nose Pliers (Long Type)
  • Volume Discount

[Features]
· The soft grip which conforms to your hand has slip-preventing ridges.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

PSL-200L

Part Number
PSL-200L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 200
Spring NA Cutting Capacity: Hard Wire(mm) φ1.6 Cutting Capacity: Soft Wire(mm) φ2
Main body: option Main Body Trusco Code 373-7497 Mass(g) 130
Features The soft grip which conforms to your hand has slip-preventing ridges.

Please check the type/dimensions/specifications of the part PSL-200L in the Long Nose Pliers (Long Type) series.

Additional Products in this Category

Tech Support