(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Nose Pliers (Bent Nose Type) (PSL-150BN)

Long Nose Pliers (Bent Nose Type) PSL-150BN

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The tip is cross grooved to prevent slipping.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

PSL-150BN

Part Number
PSL-150BN
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Cutting Capacity: Hard Wire
(mm)
Cutting Capacity: Soft Wire
(mm)
Tip Shape E
(mm)
Tip Shape F
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

161φ1.6φ2.02.54373-7446110

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Spring NA
Main body: option Main Body Features The tip is cross grooved to prevent slipping.

Please check the type/dimensions/specifications of the part PSL-150BN in the Long Nose Pliers (Bent Nose Type) series.

Products like this...

Part Number
PSL-200BN
PSL-200BN1
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Cutting Capacity: Hard Wire
(mm)
Cutting Capacity: Soft Wire
(mm)
Tip Shape E
(mm)
Tip Shape F
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

199φ1.8φ2.32.74.5373-7471190
1 Piece(s)Available

8 Days or more

181--34.5373-7489190

Additional Products in this Category

Tech Support