(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Long-Nose, Ultra Grip, PSL

Pliers - Long-Nose, Ultra Grip, PSL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The cutting load has been reduced by 15% by changing the shape of the wire cutter.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
PSL-150
PSL-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Cutting Capacity: Hard Wire
(mm)
Cutting Capacity: Soft Wire
(mm)
Tip Shape E
(mm)
Tip Shape F
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

165φ1.6φ2.02.53.5373-7438110
1 Piece(s)Available

8 Days or more

205φ1.8φ2.32.74.5373-7462190

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Spring NA
Main body: option Main Body Features The cutting load has been reduced by 15% by changing the shape of the wire cutter.

Additional Products in this Category

Tech Support