(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Type Truss Screw Pliers

Diamond Type Truss Screw Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

  • DS-150TZ
  • DS-175TZ
  • DS-215TZ
  • Volume Discount

With changed vertical grooves and holding part, truss screws are now supported. Securely holds objects at 3 points with a tip shape with excellent holding ability and a diamond shape.

Part Number

Configured Part Number is shown.

Part Number
DS-150TZ
DS-175TZ
DS-215TZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Grip Width
(mm)
Tip width
(mm)
Thickness
(mm)
Tip Length
(mm)
Compatible Truss Screw Compatible Pot and Screw JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1505215.39.438M2~M4M1.6~M64960225170062436-1075125
1 Piece(s)Available

8 Days or more

1754922.012.537M2~M4M1.6~M64960225170079436-1083240
1 Piece(s)Available

8 Days or more

2155127.013.031M2~M6M2.5~M84960225170093469-8754350

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without Spring NA
Main body: option Main Body Features 1 With changed vertical grooves and holding part, truss screws are now supported. Securely holds objects with a tip shape with excellent holding ability at 3 points with a diamond shape.

Additional Products in this Category

Tech Support