(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Pliers (with Soft Grip) (PJ-150)

Combination Pliers (with Soft Grip) PJ-150

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Safe design that does not hurt the hands even with the switch to wide mouth.
· The toothed 3-step shape makes it easy to hold both thin and thick objects.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

PJ-150

Part Number
PJ-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
A
(mm)
Cutting Performance
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

16342φ2.0373-7101200

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Spring NA
Thickness(mm) 11 Main body: option Main Body Features Safe design that does not hurt the hands even with the switch to wide mouth. The toothed "3 step shape" makes it easy to hold small as well as broad objects.

Please check the type/dimensions/specifications of the part PJ-150 in the Combination Pliers (with Soft Grip) series.

Products like this...

Part Number
PJ-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
A
(mm)
Cutting Performance
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

20052φ2.6373-7128300

Additional Products in this Category

Tech Support