(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Boosting Nippers (Part Numbers)

Power Boosting Nippers
  • Volume Discount

[Features]
· A magnifying device is used for easy cutting.
· Soft grip that reduces the load on the hand.
· High frequency heat treatment is applied to the blade.
· Grip end includes a ball chain to prevent opening.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

DPP-165

Part Number
DPP-165
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 165
Spring NA Copper Wire Cutting Capacity(mmφ) 2.3 Piano Wire Cutting Capacity(mmφ) 1.8
Main body: option Main Body Trusco Code 383-7505 Mass(g) 180
Features A magnifying device is used for easy cutting. A soft grip that does not burden the hand is provided, and the grip end includes a ball chain to prevent opening. The blade portion is treated with high frequency induction heat. Specifications Round Blade

Please check the type/dimensions/specifications of the part DPP-165 in the Power Boosting Nippers series.

Additional Products in this Category

Tech Support