(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Handle Hex Screwdriver

Resin Handle Hex Screwdriver

Click this image to zoom it.

  • TD1H10B
  • TD1H5
  • TD1H8
  • Resin Handle Hex Screwdriver
  • Volume Discount

[Features]
· Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning.
· Tip shape can be determined by size display on grip end.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
TD1H5
TD1H8
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Set Content Set Contents (Items) Trusco Code Mass
(g/Set)
1 Piece(s)Available

8 Days or more

1002.5 ~ 6D1H-025・03・04・05・065383-9613650
1 Piece(s)Available

8 Days or more

75 ~ 1501.5 ~ 8D1H-015・02・025・03・04・05・06・088383-96211100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Set Content Set Contents (Items) Trusco Code Mass
(g/Set)

Loading...

  1. 1

Basic Information

Tip standards Hexagon Single Product/Set Classification Set Product Shaft type Square
Magnet NA Shaft through NA Bolster Included
Grip Type Resin Details Type Metric Size Set Features Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.

Additional Products in this Category

Tech Support