(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
215 series Phillips screwdriver blade. Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.
Part Number
Configured Part Number is shown.
215F-2
Tip standards | Phillips (+) | Tip size / Phillips (+) | No.2 |
---|---|---|---|
Shaft length L (mm) | 120 | Single Product/Set Classification | Single Item |
Shaft type | Round | Magnet | NA |
Overall Length(mm) | 200 | Weight(g) | 42 |
Supplement | Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers. | - | - |
Tip standards | Phillips (+) | Tip size / Phillips (+) | No.2 | Shaft length L (mm) | 120 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Round | Magnet | NA |
Overall Length(mm) | 200 | Weight(g) | 42 | Supplement | Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers. |
Please check the type/dimensions/specifications of the part 215F-2 in the Replacement Screwdriver Blades (Phillips) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy