(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Heads - Rod Type, Hex Socket, GEK Series

Torque Heads - Rod Type, Hex Socket, GEK Series
  • Volume Discount

[Features]
· Spare head for Digiratche.
[Applications]
· Replacement Head for GEK series.

Part Number

Configured Part Number is shown.

Part Number
GX13-H04
GX13-H04S
GX13-H05
GX13-H05S
GX13-H06
GX13-H06S
GX13-H08
GX13-H08S
GX13-H10
GX13-H10S
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Details Type Wrench Length
(mm)
Allowable Torque
(N·m)
Width across flat dimension
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

55Standard Type27114392-189178
1 Piece(s)Available

8 Days or more

55.8Short Type14.5114392-190577
1 Piece(s)Available

11 Days or more

55Standard Type30.5195392-191381
1 Piece(s)Available

8 Days or more

55.8Short Type16.5195392-192179
1 Piece(s)Available

11 Days or more

55Standard Type35466392-193085
1 Piece(s)Available

11 Days or more

55.8Short Type19466392-194881
1 Piece(s)Available

8 Days or more

55Standard Type40858392-195696
1 Piece(s)Available

11 Days or more

55.8Short Type22858392-196488
1 Piece(s)Available

8 Days or more

55Standard Type458510392-1972110
1 Piece(s)Available

8 Days or more

55.8Short Type258510392-198199

Loading...

  1. 1

Basic Information

Product Type Replacement Head Replaceable Head Type Other Applicable Torque Wrench GEK040-X13、GEK085-X13
Main body: option Option Features Spare head for Digiratche. Application Replacement Head for GEK series.

Additional Products in this Category

Tech Support