(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Torque Wrenches - Sockets for Ratchet Offset Wrench

Torque Wrenches - Sockets for Ratchet Offset Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· By using in combination with a 14 mm ratchet offset wrench, both the outer diameter and height will be compact, allowing effective use in a small space.
· Since the socket has a through hole, it can also be used for long protruding bolts.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
BZ14-08W
BZ14-14W
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Opposite side dimensions
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

19.08392-180817
1 Piece(s)Available

8 Days or more

20.514392-184129

Loading...

  1. 1

Basic Information

Product Type Replacement Head Replaceable Head Type Ratchet Head Details Type Socket for Ratchet Offset Head
Main body: option Option Application Replacement Head for GEK series.

Additional Products in this Category

Tech Support