(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Preset Type, 150-800 Nm, CMPB

Torque Wrenches - Preset Type, 150-800 Nm, CMPB

Click this image to zoom it.

Move the mouse over the image to zoom

  • CMPB0152、CMPB0253、CMPB0503、CMPB0504
  • CMPB1003、CMPB1004、CMPB2004、CMPB3004
  • CMPB8006
  • CMPB8008
  • Volume Discount

[Features]
· The torque value to be measured can be set in advance, so it is effective when working continuously or when it is difficult to read the scale.
· It has a lock mechanism for setting measurement values.
· Can be used for measurement of left torque as well as right torque.
· The head width is short, and can be used in places that could not be reached before.
· A rubber ring is attached on the bottom of the head part which increases the degree of sealing, reducing the incidence of failure and maintaining high accuracy.
[Applications]
· For general tightening tasks.

Part Number

Configured Part Number is shown.

CMPB8006

Part Number
CMPB8006
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Preset Mold Torque adjustment range(N·m) 150~800 Insertion Angle(mm) 19
Minimum graduation(N·m) 5 Overall Length(mm) 1050 Torque Precision(±%) 4
Main body: option Main Body Trusco Code 410-6067 Mass(g) 5800
Features The torque value to be measured can be pre-set in advance, and this is especially effective for use when work is continuous, and when gradations are difficult to read. A locking function after the measuring value has been set is included. Measuring action not only on the right torque but also on the left torque is enabled. As the head width is narrow, this can also be used to measure areas where no other devices in the past could measure. A rubber ring is attached on the bottom of the head part which increases the degree of sealing, reducing the incidence of failure and keeping high accuracy. Application For general tightening tasks. Load direction Left/ right

Please check the type/dimensions/specifications of the part CMPB8006 in the Torque Wrenches - Preset Type, 150-800 Nm, CMPB series.

Additional Products in this Category

Tech Support