(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Effective when a tool cannot be used straight to the bolt or nut.
· The AMBAC system prevents pins from popping out during use.
· New type of ring also allows pins and rings to be easily installed.
[Applications]
· Effective when a tool cannot be used straight to the bolt or nut.
Single Product/Set Classification | Single Item Universal Joint | Application | For Impact | Insertion Angle (Shaft measurement when electric drill is involved) (mm) | 12.7 |
---|---|---|---|---|---|
Socket shape | Joint type | Width across flat dimension (S Measurement) | 12.7 | Overall length (L dimension)(mm) | 82.5 |
Insertion Angle(mm) | Concave/Convex 12.7 | Trusco Code | 308-0544 | Mass(g) | 340 |
Accessory | Pin, Ring | Features | Effective when a tool cannot be used straight to the bolt or nut. AMBAC system prevents pins from popping up during use. Newly designed ring enables easy attachment of pins or rings. |
Please check the type/dimensions/specifications of the part BJP4 in the Universal Joint for Impact Wrench series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy