(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hexagon Wrench for Impact Wrench

Hexagon Wrench for Impact Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • BTP3-10P
  • BTP4-10P
  • TBTP306P
  • TBTP406P
  • Volume Discount

[Features]
· The AMBAC system prevents pins from popping out during use.
· An easy-to-see size indication is provided along with engraving.
· New type of ring also allows pins and rings to be easily installed.
· Hexagon bit for impact wrenches.
[Applications]
· Hexagon Bit for Impact Wrench

Part Number

Configured Part Number is shown.

Part Number
BTP3-04P
BTP3-05P
BTP3-06P
BTP3-08P
BTP3-10P
BTP3-12P
BTP4-06P
BTP4-08P
BTP4-10P
BTP4-12P
BTP4-14P
BTP4-17P
TBTP306P
TBTP406P
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Product/Set Classification Insertion Angle (Shaft measurement when electric drill is involved) (mm) Socket shape Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Set Contents (Items) Set Content Trusco Code Mass
(g)
Accessory Mass
(g/Set)
1 Piece(s)Available

8 Days or more

Single Item Socket9.5Hex for Hexagon socket head bolt445--373-332751--
1 Piece(s)Available

8 Days or more

Single Item Socket9.5Hex for Hexagon socket head bolt545--373-333553--
1 Piece(s)Available

8 Days or more

Single Item Socket9.5Hex for Hexagon socket head bolt645--373-334355--
1 Piece(s)Available

8 Days or more

Single Item Socket9.5Hex for Hexagon socket head bolt845--373-335160--
1 Piece(s)Available

8 Days or more

Single Item Socket9.5Hex for Hexagon socket head bolt1052--373-336074--
1 Piece(s)Available

8 Days or more

Single Item Socket9.5Hex for Hexagon socket head bolt1252--373-337884--
1 Piece(s)Available

8 Days or more

Single Item Socket12.7Hex for Hexagon socket head bolt660--373-338678--
1 Piece(s)Available

8 Days or more

Single Item Socket12.7Hex for Hexagon socket head bolt860--373-339487--
1 Piece(s)Available

8 Days or more

Single Item Socket12.7Hex for Hexagon socket head bolt1060--373-340897--
1 Piece(s)Available

8 Days or more

Single Item Socket12.7Hex for Hexagon socket head bolt1260--373-3416109--
1 Piece(s)Available

8 Days or more

Single Item Socket12.7Hex for Hexagon socket head bolt1460--373-3424124--
1 Piece(s)Available

8 Days or more

Single Item Socket12.7Hex for Hexagon socket head bolt1760--373-3432149--
1 Piece(s)Available

8 Days or more

Set Product9.5-4 ~ 12-6Hex: BTP3-04P, 05P, 06P, 08P, 10P, 12P373-8469-Socket Holder432
1 Piece(s)Available

8 Days or more

Set Product12.7-6 ~ 17-6Hex: BTP4-06P, 08P, 10P, 12P, 14P, 17P373-8477-Socket Holder768

Loading...

  1. 1

Basic Information

Application For Impact Features AMBAC system is adopted to prevent the pin from popping out during use. An easy-to-see size indication is provided along with engraving. A new type of ring also allows pins and rings to be easily installed. This product is a hex bit for the impact wrench.

Additional Products in this Category

Tech Support