(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Wrench Socket (Insertion Angle 9.5 mm / Semi-Deep Thin Type)

Impact Wrench Socket (Insertion Angle 9.5 mm / Semi-Deep Thin Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The AMBAC system prevents pins from popping out during use.
· The PowerFit system prevents the bolts and nuts from stripping.
· An easy-to-see size indication is provided along with engraving.
· New type of ring also allows pins and rings to be easily installed.

Part Number

Configured Part Number is shown.

BP3M-14TP

Part Number
BP3M-14TP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape 6 Sq. Width across flat dimension (S Measurement) 14 Overall length (L dimension)(mm) 36
Trusco Code 359-7270 Mass(g) 64 Accessory Pin, Ring
Features AMBAC system is adopted to prevent the pin from popping out during use. PowerFit is adopted to prevent nuts and bolts from wearing out. An easy-to-see size indication is provided along with engraving. A new type of ring also allows pins and rings to be easily installed.

Please check the type/dimensions/specifications of the part BP3M-14TP in the Impact Wrench Socket (Insertion Angle 9.5 mm / Semi-Deep Thin Type) series.

Additional Products in this Category

Tech Support