(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z-EAL Extension Bar (Insertion Angle: 9.5 mm)

Z-EAL Extension Bar (Insertion Angle: 9.5 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Outstanding usability thanks to precision of all the parts.
· A newly shaped ball dimple realizes a junction with less backlash. (Patent Pending)

Part Number

Configured Part Number is shown.

Part Number
3760Z-75
3760Z-125
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

75387-946166
1 Piece(s)Available

12 Days or more

125387-9445103

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Joint type Width across flat dimension 9.5 Features By pursuing greater accuracy for each part, an excellent overall feeling of use is achieved. Joints with less rattling are realized with the adoption of a new shape of ball dimple. (Patent Pending)

Additional Products in this Category

Tech Support