(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Tamper Proof Torx Bit Socket (9.5 mm Insertion Angle) (Part Numbers)

T-Shaped Tamper Proof Torx Bit Socket (9.5 mm Insertion Angle)
  • Volume Discount

[Features]
· Plug type bits can be replaced.
· T-shaped tamper-proof Torx/standard type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

Part Number
BT3-T20H
BT3-T25H
BT3-T27H
BT3-T30H
BT3-T40H
BT3-T45H
BT3-T50H
BT3-T55H
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Nominal No. Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3.8466T20307-865544
1 Piece(s)Available

8 Days or more

4.4066T25307-866344
1 Piece(s)Available

8 Days or more

4.9666T27307-867145
1 Piece(s)Available

8 Days or more

5.4966T30307-868045
1 Piece(s)Available

8 Days or more

6.6071T40307-869863
1 Piece(s)Available

8 Days or more

7.7771T45307-870165
1 Piece(s)Available

8 Days or more

8.7971T50307-871065
1 Piece(s)Available

8 Days or more

11.1776T55307-8728119

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape Hexagonal bit Features Plug type bits can be replaced. T-shaped standard type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration.

Additional Products in this Category

Tech Support