(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Torx Bit Socket Set (6.3 mm Insertion Angle, with Socket Holder)

T-Shaped Torx Bit Socket Set (6.3 mm Insertion Angle, with Socket Holder)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
TBT2L09T
TBT209T
Part NumberMinimum order quantityVolume DiscountDays to Ship Set Content Type Trusco Code Mass
(g/Set)
1 Piece(s)Available

8 Days or more

BT2-T6L・T8L・T9L・T10L・T15L・T20L・T25L・T27L・T30LLong383-9508550
1 Piece(s)Available

8 Days or more

BT2-T6・T8・T9・T10・T15・T20・T25・T27・T30Standard383-9443390

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 6.3
Socket shape Hexagonal bit Width across flat dimension (S Measurement) 2.3 / 4.40 / 5.49 / 3.84 / 2.48 / 2.72 / 4.96 / 3.26 / 1.65 Set Contents (Items) 9
Accessory Socket Holder Features Plug type bits can be replaced. Insertion angle side uses power-fit shape to prevent stress concentration.

Additional Products in this Category

Tech Support