(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hex Bit Socket (12.7 mm Insertion Angle)

Long Hex Bit Socket (12.7 mm Insertion Angle)
  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Long type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

Part Number
BT4-05L
BT4-06L
BT4-07L
BT4-08L
BT4-09L
BT4-10L
BT4-12L
BT4-14L
BT4-17L
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

5307-797790
1 Piece(s)Available

8 Days or more

6307-798591
1 Piece(s)Available

8 Days or more

7307-7993108
1 Piece(s)Available

8 Days or more

8307-8001108
1 Piece(s)Available

8 Days or more

9307-8019135
1 Piece(s)Available

8 Days or more

10307-8027135
1 Piece(s)Available

8 Days or more

12307-8035174
1 Piece(s)Available

8 Days or more

14307-8043230
1 Piece(s)Available

8 Days or more

17307-8051304

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape Hex for Hexagon socket head bolt Overall length (L dimension)(mm) 132 Features Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.

Additional Products in this Category

Tech Support