(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bit Socket (9.5 mm Insertion Angle, Inch Size)

Hex Bit Socket (9.5 mm Insertion Angle, Inch Size)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Standard type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
BT3-1/4
BT3-9/64
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1/466383-634746
1 Piece(s)Available

8 Days or more

9/6461383-664943

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape Hex for Hexagon socket head bolt Features Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.

Additional Products in this Category

Tech Support