(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Hexagon Bit Socket (9.5 mm Square Drive) (Part Numbers)

Short Hexagon Bit Socket (9.5 mm Square Drive)
  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Short type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

Part Number
BT3-03S
BT3-04S
BT3-05S
BT3-06S
BT3-07S
BT3-08S
BT3-09S
BT3-10S
BT3-12S
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

348307-773040
1 Piece(s)Available

8 Days or more

448307-774840
1 Piece(s)Available

8 Days or more

550307-775641
1 Piece(s)Available

8 Days or more

650307-776442
1 Piece(s)Available

8 Days or more

750307-777256
1 Piece(s)Available

8 Days or more

850307-778156
1 Piece(s)Available

8 Days or more

952307-779962
1 Piece(s)Available

8 Days or more

1052307-780262
1 Piece(s)Available

8 Days or more

1254307-781199

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape Hex for Hexagon socket head bolt Features Plug type bits can be replaced. Short type. Insertion angle side uses power-fit shape to prevent stress concentration.

Additional Products in this Category

Tech Support